(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 6:00 2/3/2025 sampai dengan 5:00 pada tanggal 3/3. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 2/3 to 5:00 (WIB) 3/3/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Small Clothesline

Click this image to zoom it.

Move the mouse over the image to zoom

Small Clothesline

Standard Unit Price:
904,615 IDR
Days to Ship :
8 Day(s) or more

[Features]
· Compact type, takes up very little space.
[Applications]
· Drying rack for small items such as towels and cloths.

Basic Specifications

  • Product Type
    Laundry
  • Body / Option
    Main Body
  • Width(mm)
    400
  • Depth(mm)
    273
  • Height(mm)
    674
  • Trusco Code
    003-3782
  • Mass(g)
    1600
  • Summary
    For 6 sheets
  • Features
    Compact type so it can be placed without taking up space.
  • Specifications
    Folding type
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
904,615 IDR

Part Number : CE-495-110-0
Days to Ship 8 Day(s) or more
Standard Unit Price 904,615 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Laundry
  • Body / Option
    Main Body
  • Width(mm)
    400
  • Depth(mm)
    273
  • Height(mm)
    674
  • Trusco Code
    003-3782
  • Mass(g)
    1600
  • Summary
    For 6 sheets
  • Features
    Compact type so it can be placed without taking up space.
  • Specifications
    Folding type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)