(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Head Replaceable Cleaning Products (HACCP Compatible) Floor Drainer One Touch Dry Wiper 45

Head Replaceable Cleaning Products (HACCP Compatible) Floor Drainer One Touch Dry Wiper 45

Standard Unit Price:
1,250,286 IDR
Days to Ship :
12 Day(s)

[Features]
· Single-action mop for floor cleaning. Head can be equipped according to the intended application.
· Dry wiper that supports attachment to an HG Free Handle.
· Compatible with high-pressure steam sterilization.
· Can be chemically disinfected.
[Applications]
· For removing water from floor surfaces.

Basic Specifications

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Detailing Type
    One-Touch Dry Wiper 45
  • Body / Option
    Option
  • Width(mm)
    460
  • Mass(g)
    430
  • Trusco Code
    370-2201
  • Features
    Dry wiper mountable on the HG Free Handle.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
1,250,286 IDR

Part Number : WI519-045X-MB
Days to Ship 12 Day(s)
Standard Unit Price 1,250,286 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Mop
  • Mop Type
    Replacement Head
  • Other
    Spare
  • Detailing Type
    One-Touch Dry Wiper 45
  • Body / Option
    Option
  • Width(mm)
    460
  • Mass(g)
    430
  • Trusco Code
    370-2201
  • Features
    Dry wiper mountable on the HG Free Handle.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)