(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cable Tie, Taigan Pistol Type (For Cable Tie) Replacement Spring

Cable Tie, Taigan Pistol Type (For Cable Tie) Replacement Spring

Standard Unit Price:
63,231 IDR
Days to Ship :
1 Day(s)

[Features] A spring part for the TieGun TG7.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Other
  • Details Type
    Replacement Spring
  • Trusco Code
    368-9786
  • Main body: option
    Main Body
  • Mass(g)
    4
  • Compatible Model
    TG-7
  • Material
    ABS Resin
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
63,231 IDR

Part Number : TG7014
Days to Ship 1 Day(s)
Standard Unit Price 63,231 IDR
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Details Type
    Replacement Spring
  • Trusco Code
    368-9786
  • Main body: option
    Main Body
  • Mass(g)
    4
  • Compatible Model
    TG-7
  • Material
    ABS Resin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)