(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Twin-Lens Type Safety Glass (Medium Wide Lens Type) Replacement Lens

Twin-Lens Type Safety Glass (Medium Wide Lens Type) Replacement Lens

Standard Unit Price:
200,000 IDR
Days to Ship :
13 Day(s) or more

Large lens diameter for wide field of view.

Basic Specifications

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Other
    Option
  • Lens Thickness(mm)
    2
  • Applicable Model
    YS-190B
  • Trusco Code
    305-5973
  • Lens Material
    Polycarbonate
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shield Sides
  • Mass
    10 g/Pair
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
13 Day(s) or more
200,000 IDR

Part Number : YS-190B-SP
Days to Ship 13 Day(s) or more
Standard Unit Price 200,000 IDR
Quantity 1 Set

Specificationtitle

  • Shape
    Binocular glasses
  • Use
    Dustproof
  • Defogger
    None
  • Scratch-Proof
    Yes
  • UV Cut
    Yes
  • Antistatic Properties
    None
  • Standard
    JIS
  • Lens Exchange
    Yes
  • Other
    Option
  • Lens Thickness(mm)
    2
  • Applicable Model
    YS-190B
  • Trusco Code
    305-5973
  • Lens Material
    Polycarbonate
  • Specifications
    JIS T 8147 Standard Product, with Lower and Upper Shield Sides
  • Mass
    10 g/Pair

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)