(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Angle Component Angle Cutter (Part Numbers)

Angle Component Angle Cutter

Portable Angle Vise Angled Bolt Cutters
[Features]
Attachment for portable angle processing machine.
[Accessories]Hex key #6 carrying case

PDF

Part Number

Configured Part Number is shown.

IS-A50C

 
Part Number
IS-A50C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

59,823,077 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Angle Cutter Dimensions 1(mm) W162 Dimensions 2(mm) L150
Dimensions 3(mm) H246 Cord Length(m) 2.7 Trusco Code 395-7713
Features Low cost portable angle machine desired at work sites. Mass(g) 8200 Maximum Machining Performance L50X50Xt4(SUS304)・t6(SS400)
Accessory Hex Bar Wrench #6 Carrying Case

Please check the type/dimensions/specifications of the part IS-A50C in the Angle Component Angle Cutter series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)