(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
(Merry) Round-Blade Nippers (Convex Blade)

(Merry) Round-Blade Nippers (Convex Blade)

Standard Unit Price:
1,492,616 IDR
Days to Ship :
1 Day(s)

Basic Specifications

  • Specifications
    • STOCK
  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    150
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    368-9131
  • Mass(g)
    130
  • Features
    With convex R25 blade
  • Features 2
    A stopper for preventing misalignment of the blades is installed
  • Features 3
    With stopper to prevent the spring from falling out
  • Specifications
    With Spring

Details
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
1 Day(s)
1,492,616 IDR

Part Number : CX25R-150
Days to Ship 1 Day(s)
Standard Unit Price 1,492,616 IDR

Specificationtitle

  • Product Category
    Nippers
  • Nipper Type
    Nippers
  • Overall Length(mm)
    150
  • With or without Spring
    Available
  • Main body: option
    Main Body
  • Trusco Code
    368-9131
  • Mass(g)
    130
  • Features
    With convex R25 blade
  • Features 2
    A stopper for preventing misalignment of the blades is installed
  • Features 3
    With stopper to prevent the spring from falling out
  • Specifications
    With Spring

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The convex R25 blade is attached.
●With a stopper to prevent crossing of blades.
●With mechanical spring fall prevention stopper.

Specification

●Cutting Performance(mm) ABS Resin:Φ5
●Total Length(mm):150
●SPQ(piece):6
●With mechanical spring

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)