(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Single Sided Heavy Duty Container Rack (Floor Type), Height 1565 mm

Single Sided Heavy Duty Container Rack (Floor Type), Height 1565 mm

Standard Unit Price:
15,126,462 IDR-
Days to Ship :
Quote

A rack that allows up to 48 containers to be attached.
[Features]
· Useful for centralized management of tools and all types of parts.
· The container is available in three colors, making it convenient for sorting parts according to size, etc.
· As it is a single-sided type, casters cannot be installed.
· To change the color of the container, simply select the colors of the frame and container.
[Applications]
· Can be installed in an assembly site for management of parts, etc.
· As shelf boards are used, large containers up to 5 kg and small containers up to 2 kg can be used.

(i)Caution

  • A caster may not be installed on the single-sided type.

Basic Specifications

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    350
  • Height (mm)
    1565
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Number of Shelf Tiers

Refine by

  • Small 4 tiers, Large 4 tiers
  • Small 6 tiers, Large 3 tiers
  • Large 7 Tiers
  • Clear
No. of Containers(piece)

Refine by

  • T2x24・T5x16
  • T2x36・T5x12
  • T5x28
  • Clear
Trusco Code

Refine by

  • 501-8765
  • 501-8722
  • 501-8714
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Small 6 tiers, Large 3 tiers
T2x36・T5x12
501-8765
Quote
15,820,462 IDR

Part Number : U-1536
Days to Ship Quote
Standard Unit Price 15,820,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    350
  • Height (mm)
    1565
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Small 6 tiers, Large 3 tiers
  • No. of Containers(piece)
    T2x36・T5x12
  • Trusco Code
    501-8765
  • Mass
    51.6kg
  • Applicable Card Inserter (sold separately)
    T3-1
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
1 unit
Small 4 tiers, Large 4 tiers
T2x24・T5x16
501-8714
Quote
15,126,462 IDR

Part Number : U-1544
Days to Ship Quote
Standard Unit Price 15,126,462 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    350
  • Height (mm)
    1565
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Small 4 tiers, Large 4 tiers
  • No. of Containers(piece)
    T2x24・T5x16
  • Trusco Code
    501-8714
  • Mass
    49.6kg
  • Applicable Card Inserter (sold separately)
    TJ-1
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
1 unit
Large 7 Tiers
T5x28
501-8722
Quote
15,523,847 IDR

Part Number : U-1570
Days to Ship Quote
Standard Unit Price 15,523,847 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    350
  • Height (mm)
    1565
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Large 7 Tiers
  • No. of Containers(piece)
    T5x28
  • Trusco Code
    501-8722
  • Mass
    51.3kg
  • Applicable Card Inserter (sold separately)
    TD-1
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)