(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Single Sided Heavy Duty Container Rack (Floor Type), Height 1265 mm

Single Sided Heavy Duty Container Rack (Floor Type), Height 1265 mm

Standard Unit Price:
11,773,539 IDR-
Days to Ship :
Quote

Single-sided container rack.
[Features]
· The container is available in three colors, allowing contents to be sorted according to the size or type.
· The body is made of steel and the container is made of polypropylene.
· The shelf bracket can reliably hold containers.
· The container does not get distorted.
[Applications]
· Ideal for centralized management of tools and parts.

Basic Specifications

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    350
  • Height (mm)
    1265
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Applicable Card Inserter (sold separately)
    TJ-1
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Number of Shelf Tiers

Refine by

  • Small 3 tiers, Large 3 tiers
  • Small 4 tiers, Large 3 tiers
  • Large 6 Tiers
  • Small 8 tiers
  • Clear
No. of Containers(piece)

Refine by

  • T2x18・T5x12
  • T2x24・T5x12
  • T2x48
  • T5x24
  • Clear
Trusco Code

Refine by

  • 501-8692
  • 507-9314
  • 507-9292
  • 507-9276
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Small 8 tiers
T2x48
507-9292
Quote
12,615,539 IDR

Part Number : U-1208
Days to Ship Quote
Standard Unit Price 12,615,539 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    350
  • Height (mm)
    1265
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Small 8 tiers
  • No. of Containers(piece)
    T2x48
  • Trusco Code
    507-9292
  • Mass
    41.3kg
  • Applicable Card Inserter (sold separately)
    TJ-1
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.
1 unit
Small 3 tiers, Large 3 tiers
T2x18・T5x12
507-9314
Quote
11,773,539 IDR

Part Number : U-1233
Days to Ship Quote
Standard Unit Price 11,773,539 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    350
  • Height (mm)
    1265
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Small 3 tiers, Large 3 tiers
  • No. of Containers(piece)
    T2x18・T5x12
  • Trusco Code
    507-9314
  • Mass
    39.2kg
  • Applicable Card Inserter (sold separately)
    TJ-1
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.
1 unit
Small 4 tiers, Large 3 tiers
T2x24・T5x12
507-9276
Quote
13,012,924 IDR

Part Number : U-1234
Days to Ship Quote
Standard Unit Price 13,012,924 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    350
  • Height (mm)
    1265
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Small 4 tiers, Large 3 tiers
  • No. of Containers(piece)
    T2x24・T5x12
  • Trusco Code
    507-9276
  • Mass
    43kg
  • Applicable Card Inserter (sold separately)
    TJ-1
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.
1 unit
Large 6 Tiers
T5x24
501-8692
Quote
13,410,308 IDR

Part Number : U-1260
Days to Ship Quote
Standard Unit Price 13,410,308 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Container rack
  • Width (mm)
    904
  • Depth (mm)
    350
  • Height (mm)
    1265
  • Maximum Load (kg/Unit)
    200
  • Main body: option
    Main Body
  • Number of Shelf Tiers
    Large 6 Tiers
  • No. of Containers(piece)
    T5x24
  • Trusco Code
    501-8692
  • Mass
    44.7kg
  • Applicable Card Inserter (sold separately)
    TJ-1
  • Material (Main Body)
    Steel
  • Material (container)
    Polypropylene (PP)
  • Notes
    A caster may not be installed on the single-sided type.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●W x D x H(mm):904 x 350 x 1265
●Max Load Capacity(kg/piece):200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)