(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Plastic Flat Dolly, Route Van, Corner Stopper For MP-600

Plastic Flat Dolly, Route Van, Corner Stopper For MP-600

Standard Unit Price:
334,000 IDR
Days to Ship :
1 Day(s)

[Features]
· Stacking corner parts for route van.
· Simple installation just by fitting into a route van. (No screws or other accessories are required.)
· Stacking becomes possible when corner parts are attached.
[Applications]
· For transporting 530 x 366 sized containers and collapsible containers.
· For stacking MP-600.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Length(mm)
    106
  • Width(mm)
    100
  • Height(mm)
    55
  • Trusco Code
    329-0255
  • Product material
    Recycled Polypropylene (PP)
  • Mass(g/Set)
    45
  • Internal Capacity
    1 Pack (4 pcs.)
Part Number
Internal Capacity

Refine by

  • 1 Pack (4 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (4 pcs.)
1 Day(s)
334,000 IDR

Part Number : MP-600CS
Days to Ship 1 Day(s)
Standard Unit Price 334,000 IDR
Quantity 1 Pack (4 pcs.)

Specificationtitle

  • Product Type
    Dolly
  • Main Body Material
    Plastic
  • Main body: option
    Option
  • Length(mm)
    106
  • Width(mm)
    100
  • Height(mm)
    55
  • Trusco Code
    329-0255
  • Product material
    Recycled Polypropylene (PP)
  • Mass(g/Set)
    45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)