(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 23/2/2025 sampai dengan 6:00 pada tanggal 24/2. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 23/2 to 6:00 (WIB) 24/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Recycled Trash Round Lid

Click this image to zoom it.

Move the mouse over the image to zoom

Recycled Trash Round Lid

Standard Unit Price:
470,429 IDR
Days to Ship :
12 Day(s)

[Features]
· Semi-transparent body allows contents to be seen, encouraging sorting.
· Comes with classification stickers (attached to the lid). Stickers should be applied by the user.

Basic Specifications

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    280
  • Depth(mm)
    400
  • Height(mm)
    197
  • Body / Option
    Option
  • Material
    Polypropylene (PP)
  • Mass(g)
    500
  • Features
    Translucent body allows the contents be seen and will encourage sorting. Comes with sorting stickers (attached to the lid) for application by customer.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Inlet Color

Refine by

  • Brown
  • Gray
  • Yellow
  • Clear
Included Seal

Refine by

  • Bottle
  • Can
  • PET Bottle
  • Clear
Trusco Code

Refine by

  • 328-0179
  • 328-0161
  • 328-0152
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Brown
Bottle
328-0152
12 Day(s)
470,429 IDR

Part Number : YW-176L-OP2-BR
Days to Ship 12 Day(s)
Standard Unit Price 470,429 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    280
  • Depth(mm)
    400
  • Height(mm)
    197
  • Inlet Color
    Brown
  • Included Seal
    Bottle
  • Body / Option
    Option
  • Trusco Code
    328-0152
  • Material
    Polypropylene (PP)
  • Mass(g)
    500
  • Features
    Translucent body allows the contents be seen and will encourage sorting. Comes with sorting stickers (attached to the lid) for application by customer.
1 pc.
Gray
Can
328-0161
12 Day(s)
470,429 IDR

Part Number : YW-176L-OP2-GR
Days to Ship 12 Day(s)
Standard Unit Price 470,429 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    280
  • Depth(mm)
    400
  • Height(mm)
    197
  • Inlet Color
    Gray
  • Included Seal
    Can
  • Body / Option
    Option
  • Trusco Code
    328-0161
  • Material
    Polypropylene (PP)
  • Mass(g)
    500
  • Features
    Translucent body allows the contents be seen and will encourage sorting. Comes with sorting stickers (attached to the lid) for application by customer.
1 pc.
Yellow
PET Bottle
328-0179
12 Day(s)
470,429 IDR

Part Number : YW-176L-OP2-Y
Days to Ship 12 Day(s)
Standard Unit Price 470,429 IDR
Quantity 1 pc.

Specificationtitle

  • Product Model
    Trash Can
  • Detailing Type
    Lid
  • Frontage(mm)
    280
  • Depth(mm)
    400
  • Height(mm)
    197
  • Inlet Color
    Yellow
  • Included Seal
    PET Bottle
  • Body / Option
    Option
  • Trusco Code
    328-0179
  • Material
    Polypropylene (PP)
  • Mass(g)
    500
  • Features
    Translucent body allows the contents be seen and will encourage sorting. Comes with sorting stickers (attached to the lid) for application by customer.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)