(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
CUBE Series (Dedicated for Kerosene / Diesel)

CUBE Series (Dedicated for Kerosene / Diesel)

Standard Unit Price:
52,226,154 IDR
Days to Ship :
8 Day(s) or more

A metering pump system that combines a pump and a flow meter into a unit to facilitate liquid management.
[Features]
·Three types are available: stand type, tabletop type, and wall-mounted type.
·Continuous operation possible.
·The suction side is equipped with 2m oil resistant PVC.
[Applications]
·When you want to manage while measuring kerosene or light oil.
·When you want to stop the oil at a fixed amount.

Basic Specifications

  • Product Type
    Motorized
  • Power(V)
    AC100
  • Usable Liquid
    Kerosene and light oil.
  • Flow Range(l/min)
    56
  • Mass(kg)
    24
  • Trusco Code
    410-0409
  • Port Size
    R3/4
  • Wetted Part
    Liquid surface management
  • Specifications
    Meter Model: MK33-25D
  • Hose Length(m)
    3
  • Body
    Cast Iron
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
52,226,154 IDR

Part Number : CUBE-56K
Days to Ship 8 Day(s) or more
Standard Unit Price 52,226,154 IDR
Quantity 1 unit

Specificationtitle

  • Product Type
    Motorized
  • Power(V)
    AC100
  • Usable Liquid
    Kerosene and light oil.
  • Flow Range(l/min)
    56
  • Mass(kg)
    24
  • Trusco Code
    410-0409
  • Port Size
    R3/4
  • Wetted Part
    Liquid surface management
  • Specifications
    Meter Model: MK33-25D
  • Hose Length(m)
    3
  • Body
    Cast Iron

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)