(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Medium Weight Cabinet 7, Leveler for 7

Medium Weight Cabinet 7, Leveler for 7

Standard Unit Price:
1,500,000 IDR
Days to Ship :
Quote

[Features]
· The dimensions of width x depth are the same as the cabinet main body outer dimensions. Height: 39 – 49 mm
[Applications]
· Use to keep the floor the cabinet is installed on level.

Basic Specifications

  • Height(mm)
    39 to 49
  • Frontage(mm)
    792
  • Depth(mm)
    556
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Main Body Color
    Green
  • Trusco Code
    457-2092
  • Mass(kg)
    3.1
  • Material 1
    Steel
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
1,500,000 IDR

Part Number : L7-C
Days to Ship Quote
Standard Unit Price 1,500,000 IDR
Quantity 1 unit

Specificationtitle

  • Height(mm)
    39 to 49
  • Frontage(mm)
    792
  • Depth(mm)
    556
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Main Body Color
    Green
  • Trusco Code
    457-2092
  • Mass(kg)
    3.1
  • Material 1
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)