(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Lightweight Cabinet, 5 Leveler For 5

Lightweight Cabinet, 5 Leveler For 5

Standard Unit Price:
1,500,000 IDR
Days to Ship :
Quote

[Features]
· As it is powder coated, it is less susceptible to rust and scratches than conventional coating.
[Applications]
· Keeps the floor the cabinet is installed on level.

Basic Specifications

  • Height(mm)
    39 to 49
  • Frontage(mm)
    591
  • Depth(mm)
    556
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Main Body Color
    Green
  • Trusco Code
    457-2076
  • Mass(kg)
    2.2
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Quote
1,500,000 IDR

Part Number : L5-C
Days to Ship Quote
Standard Unit Price 1,500,000 IDR
Quantity 1 unit

Specificationtitle

  • Height(mm)
    39 to 49
  • Frontage(mm)
    591
  • Depth(mm)
    556
  • Maximum Load(kg/unit)
    Other
  • Other
    Option
  • Main Body Color
    Green
  • Trusco Code
    457-2076
  • Mass(kg)
    2.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)