(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
PIG® Economy Mat for Oil Only (Perforated)

PIG® Economy Mat for Oil Only (Perforated)

Standard Unit Price:
4,643,385 IDR-
Days to Ship :
1 Day(s) or more

Durable polypropylene mat that absorbs only oil without absorbing water.
[Features]
· Absorbent that can be easily cut to any needed length using scissors or using the included perforations.
· 8 layers of polypropylene matting are thermo-compression bonded for excellent durability and abrasion resistance.
· White color makes it easy to identify liquid leakage and dripping.
· Features high absorption performance and a fine fiber structure to reliably retain liquid even when the mat is lifted up.
· Various lengths and widths are available and can be selected according to the target application.
[Applications]
· Because this product absorbs only oil without absorbing water, it is also ideal for dealing with outdoor oil leakages as well as recovering floated oil from an oil-water separation tank.

Basic Specifications

  • Specifications
    • STOCK
  • Product Model
    Sheet
  • Use
    For Oils
  • Longitudinal x Side(mm)
    380×510
  • Features
    This mat with high absorbency retains moisture and will not drip even when lifted.
  • Specifications
    Perforated, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)
Part Number
Amount Of Content

Refine by

  • 1 Box (50 Sheets)
  • 1 Box (100 Sheets)
  • 1 Box (200 Sheets)
  • Clear
Oil Absorbency

Refine by

  • 41.8 L/Box
  • 65.8 L / Box
  • 83.6 L / Box
  • Clear
Thickness(mm)

Refine by

  • 1.5
  • 2
  • 3
  • Clear
Trusco Code

Refine by

  • 364-6882
  • 364-6874
  • 406-0903
  • 406-0890
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (100 Sheets)
83.6 L / Box
3
364-6874
12 Day(s)
6,176,714 IDR

Part Number : MAT403A
Days to Ship 12 Day(s)
Standard Unit Price 6,176,714 IDR
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    3
  • Trusco Code
    364-6874
  • Mass(g)
    7700
  • Features
    This mat with high absorbency retains moisture and will not drip even when lifted.
  • Specifications
    Perforated, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)
1 Box (50 Sheets)
41.8 L/Box
3
406-0890
1 Day(s)
4,643,385 IDR

Part Number : MAT415A
Days to Ship 1 Day(s)
Standard Unit Price 4,643,385 IDR
Quantity 1 Box (50 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    41.8 L/Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    3
  • Trusco Code
    406-0890
  • Mass(g)
    4100
  • Features
    This mat with high absorbency retains moisture and will not drip even when lifted.
  • Specifications
    Perforated, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)
1 Box (200 Sheets)
83.6 L / Box
1.5
406-0903
12 Day(s)
7,480,286 IDR

Part Number : MAT423A
Days to Ship 12 Day(s)
Standard Unit Price 7,480,286 IDR
Quantity 1 Box (200 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    83.6 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    1.5
  • Trusco Code
    406-0903
  • Mass(g)
    7700
  • Features
    This mat with high absorbency retains moisture and will not drip even when lifted.
  • Specifications
    Perforated, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)
1 Box (100 Sheets)
65.8 L / Box
2
364-6882
12 Day(s)
5,053,571 IDR

Part Number : MAT454
Days to Ship 12 Day(s)
Standard Unit Price 5,053,571 IDR
Quantity 1 Box (100 Sheets)

Specificationtitle

  • Product Model
    Sheet
  • Use
    For Oils
  • Oil Absorbency
    65.8 L / Box
  • Longitudinal x Side(mm)
    380×510
  • Thickness(mm)
    2
  • Trusco Code
    364-6882
  • Mass(g)
    6800
  • Features
    This mat with high absorbency retains moisture and will not drip even when lifted.
  • Specifications
    Perforated, Comes in a Dispenser Box
  • Material
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)