(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Alpha High Feed Radius Mill 4 Corner ASRF Type (Bore Type, Inner Diameter Inch Size) (Part Numbers)

Alpha High Feed Radius Mill 4 Corner ASRF Type (Bore Type, Inner Diameter Inch Size)

[Features]
· ASR model 4-corner type is economical.
· The incredibly fast cutting feed speed enables deep engraving performance to be increased by 3 to 5 times compared to conventional products, shortening machining hours and reducing machining costs.
· Insert is a unique round shape with a maximum cutting depth of 2 mm

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ASRF4050R-3
ASRF4050R-4
ASRF4063R-3
ASRF4063R-4
ASRF4080R-4
ASRF4080R-5
ASRF4100R-5
ASRF4100R-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Dimension φDb
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Dimension Depth R
(mm)
Dimensions Width a
(mm)
Dimension Key Depth b
(mm)

10,846,154 IDR

1 Piece(s) Quote 50504722.22517198.45

13,201,538 IDR

1 Piece(s) Quote 50504722.22517198.45

11,346,154 IDR

1 Piece(s) Quote 63506022.22517198.45

13,723,077 IDR

1 Piece(s) Quote 63506022.22517198.45

17,912,308 IDR

1 Piece(s) Quote 80707631.75263212.78

20,809,231 IDR

1 Piece(s) Quote 80707631.75263212.78

24,680,000 IDR

1 Piece(s) 12 Day(s) 100709631.75263212.78

28,076,923 IDR

1 Piece(s) Quote 100709631.75263212.78

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Groove Mounting Method Arbor Finish category Finish Processing
Maximum Cutting Depth (Ad)(mm) 2 Detail Type Internal diameter inch size Usable Insert SDNW1205ZDTN-R15$SDMT1205ZDTN-R15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)