(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Type E TAC Tool Bit for Outer Diameter, Eccentric Pin Type ETANR/L (Part Numbers)

Part Number

Configured Part Number is shown.

ETANR1616H33

 
Part Number
ETANR1616H33
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,823,076 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Applicable Tip Shape T (Triangular) Application Major Diameter Clamp Shape Others
Selfishly Right Handed Applicable Chip Clearance Angle Negative Shank height(mm) 16
Shank width(mm) 16 Size L1(mm) 100 Size h1(mm) 15.5
Dimension f(mm) 16 Reference Corner rε(mm) 0.8 Usable Insert TN□□1604□□

Please check the type/dimensions/specifications of the part ETANR1616H33 in the Type E TAC Tool Bit for Outer Diameter, Eccentric Pin Type ETANR/L series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)