(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ScotchBrite TM Industrial-Use Pad 7448【20 Pieces Per Package】 (Part Numbers)

ScotchBrite <SUP>TM</SUP> Industrial-Use Pad 7448

[Features]
· Type that achieves the finest finish among pads.
· It is used for finishing nameplates, finishing electronic parts before plating, matte finishing of wood paint, and blurring scratches on stainless steel, aluminum, and copper

Part Number

Configured Part Number is shown.

7448-S/B-BOX

Part Number
7448-S/B-BOX
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,087,692 IDR

20 Pieces Per Package

1 Pack(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Abrasive material Silicon carbide
Particle Size(#) 800 Width(mm) 150 Length(mm) 230
Color Gray Grade UF (Ultra Fine) Number Contained In A Packet(Sheets) 20
Finish equivalent count Equivalent to #800 Application Extra fine finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)