(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

XEBEC Diamond / Diamond Stick Grindstone (Flat / Round Bar) (Part Numbers)

XEBEC Diamond / Diamond Stick Grindstone (Flat / Round Bar)

Click this image to zoom it.

Move the mouse over the image to zoom

The diamond layers run throughout and the sharpness remains unchanged until the end. Polishing can be performed with either tip or side surfaces of the sticks and the round rods. Try out the "great sharpness," "great contact," and "surface stability."

[Features]
· Carbide exceeding HRC 57 and hardened steel can be polished beautifully and efficiently.
· The tip can be machined into the desired shape, such as making it narrower, and then polished.
· In addition to flat polishing, it is ideal for rib polishing and deburring of edges and corners.
· It will greatly increase efficiency compared to diamond electrodeposition sandpaper, hand lapper, diamond paste, or diamond powder.
· Efficient polishing is possible with both dry type and wet type.
· Efficiency increases when used attached to tools (electric-powered, air, ultrasonic).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DF1004M
DF1006M
DF1010M
DM1004M
DM1006M
DM1010M
DS1004M
DS1006M
DS1010M
DU-1004M
DU-1006M
DU-1010M
PDF30M
PDF30S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Thickness
(mm)
Width
(mm)
Length
(mm)
Color Diameter
(mm)

733,333 IDR

1 Piece(s) 9 Day(s) or more 40014100Blue Green-

1,071,615 IDR

1 Piece(s) 14 Day(s) or more 40016100Blue Green-

1,429,946 IDR

1 Piece(s) 9 Day(s) or more 400110100Blue Green-

650,000 IDR

1 Piece(s) 8 Day(s) or more 20014100Black-

951,607 IDR

1 Piece(s) 8 Day(s) or more 20016100Black-

1,223,736 IDR

1 Piece(s) 8 Day(s) or more 200110100Black-

796,105 IDR

1 Piece(s) 8 Day(s) or more 80014100Gray-

1,179,789 IDR

1 Piece(s) 8 Day(s) or more 80016100Gray-

1,543,192 IDR

1 Piece(s) 8 Day(s) or more 800110100Gray-

745,397 IDR

1 Piece(s) 8 Day(s) or more 120014100Moss green-

1,117,251 IDR

1 Piece(s) 8 Day(s) or more 120016100Moss green-

1,490,794 IDR

1 Piece(s) 8 Day(s) or more 1200110100Moss green-

2,437,331 IDR

1 Piece(s) 12 Day(s) or more 400--100Blue Green3

1,218,665 IDR

1 Piece(s) 8 Day(s) or more 400--50Blue Green3

Loading...

  1. 1

Basic Information

Product Type Diamond Grindstone

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)