(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Electronic Polisher (with Pads / Pads Sold Separately) (Part Numbers)

Electronic Polisher (with Pads / Pads Sold Separately)

[Features]
· Can be switched from low speed to high speed with one touch.

PDF

Part Number

Configured Part Number is shown.

PV7001C

 
Part Number
PV7001C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

9,036,923 IDR

1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Number of Turns(min⁻¹) 600-2000 Power(V) Single-phase 100 Current(A) 9.5
Power Consumption(W) 900 Main Body Set Electronic Polisher (With pads) Ability(mm) Wool pad 180, sponge pad 180
Mass(g) 2000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)