(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp Type USB Charger (Type-C 1 port + USB 3 ports) (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
ACA-IP51BK
ACA-IP51W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Trusco code

1,526,154 IDR

1 Piece(s) Quote Black114-2848

1,526,154 IDR

1 Piece(s) Quote White114-2849

Loading...

  1. 1

Basic Information

Output voltage DC(V) 5 Output capacity(A) 4.8 Input voltage AC(V) 100 (50/60 Hz)
Width(mm) 135 Depth(mm) 55.5 Height(mm) 43.5
Number of port USB Type C port x 1 port, USB A port x 3 port Cable length(m) 2 Weight(g) 360

Tech Support