(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color F One-touch【10 Pieces Per Package】 (Part Numbers)

Part Number

Configured Part Number is shown.

KFY-4570LW

Part Number
KFY-4570LW
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

248,308 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Shape Polygonal Color White Thickness(mm) 1
Material Plastic (S-PVC) Vertical(mm) 70 Horizontal(mm) 45
Bundling part length(mm) 200 Order Code 390-8615 Weight(g) 64

Please check the type/dimensions/specifications of the part KFY-4570LW in the Color F One-touch series.

Tech Support