(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Laminated Information Indication Lamp, L Shape Pole Mounting Type (Part Numbers)

Part Number

Configured Part Number is shown.

LA6-3DLJWB-RYG 55162

Part Number
LA6-3DLJWB-RYG 55162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

7,230,769 IDR

1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Number of Steps 3 Thickness Ø60 Rated Voltage(V) DC24V
Protective Structure IP54 Globe color Clear Width(mm) 60
Depth(mm) 60 Height(mm) 567.5 Power consumption(W) 5.5
Trusco code 835-8309 Material Body: ABS Resin, Outer lens: Polycarbonate(PC) Weight(g) 980

Please check the type/dimensions/specifications of the part LA6-3DLJWB-RYG 55162 in the Laminated Information Indication Lamp, L Shape Pole Mounting Type series.

Tech Support