(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1High Brightness LED Signal Light (AC/DC 100V, 200V direct connection), φ10 (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
DA-10ML-AC/DC100V-R
DA-10ML-AC/DC200V-G
DA-10ML-AC/DC200V-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Voltage
(V)
Color Trusco code

145,077 IDR

1 Piece(s) 12 Day(s) [Other] AC/DC100V (90 to 132)Red495-7326

225,077 IDR

1 Piece(s) 12 Day(s) [Other] AC/DC200V (180 to 264)Green495-7334

145,077 IDR

1 Piece(s) 1 Day(s) [Other] AC/DC200V (180 to 264)Red495-7342

Loading...

  1. 1

Basic Information

Size(φ) 10 Rated current(mA)(mA) 1.0 to 2.5 Panel cut φ10.2
Connection method Lead (200mm) Material Main Body / Flange / Lens: Polycarbonate resin Weight(g) 5.2

Tech Support