(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Test Lead, Hard point/test leads (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
TL71
TL75
TL224
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType details Length
(m)
Trusco Code Safety Standard Compatible Standard Weight
(g)

1,218,462 IDR

1 Piece(s) 8 Day(s) Standard1.2765-7625IEC1010-2-031, CATⅢ1000V, CATⅣ600V, pollution level 2CATⅢ 1000V91

1,164,615 IDR

1 Piece(s) 12 Day(s) With hard Chip1.2765-7633IEC1010-2-031, pollution level 2CAT IV 600V91

1,218,462 IDR

1 Piece(s) 8 Day(s) Extension code1.5765-7617IEC1010-2-031, CATⅢ1000V, CATⅣ600V, pollution level 2-100

Loading...

  1. 1

Basic Information

Operating Environment Temperature(°C) -20 to 55

Tech Support