(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulok AB Tie (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
AB80W1000
AB1001000
AB100W100
AB100W1000
AB150IVY
AB200IVY
AB200W
AB250IVY
AB250W
AB300IVY
AB300W
AB350IVY
AB350W
AB380W
AB450W
AB550W
AB801000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth A
(mm)
Overall Length L
(mm)
Band Diameter
(mm)
Color Loop tensile strength
(N)
Thickness
(mm)
Trusco Code

557,538 IDR

1 Piece(s) 1 Day(s) 2.28016Black801.0433-7174

488,308 IDR

1 Piece(s) 1 Day(s) 2.510022[White] Milk White801.1433-6895

56,000 IDR

1 Piece(s) 12 Day(s) 2.510022Black801.1433-6917

557,538 IDR

1 Piece(s) 1 Day(s) 2.510022Black801.1433-6925

168,615 IDR

1 Piece(s) 1 Day(s) 3.515236[White] Ivory1351.2433-6941

287,231 IDR

1 Piece(s) 1 Day(s) 4.620250[White] Ivory2251.2433-6976

197,692 IDR

1 Piece(s) 12 Day(s) 4.620250Black2251.2433-6984

598,308 IDR

1 Piece(s) 1 Day(s) 4.825165[White] Ivory2701.5433-7000

383,538 IDR

1 Piece(s) 1 Day(s) 4.825165Black2701.5433-7018

810,923 IDR

1 Piece(s) 1 Day(s) 4.830180[White] Ivory2701.5433-7034

533,846 IDR

1 Piece(s) 12 Day(s) 4.830180Black2701.5433-7042

1,001,385 IDR

1 Piece(s) 1 Day(s) 7.6380100[White] Ivory5351.8433-7069

563,385 IDR

1 Piece(s) 1 Day(s) 7.6380100Black5351.8433-7077

1,275,385 IDR

1 Piece(s) 1 Day(s) 4.8383105Black2251.5433-7093

1,174,000 IDR

1 Piece(s) 1 Day(s) 7.6460130Black5351.8433-7115

975,846 IDR

1 Piece(s) 1 Day(s) 13541145Black11152433-7131

488,308 IDR

1 Piece(s) 1 Day(s) 2.28016[White] Milk White801.0433-7158

Loading...

  1. 1

Basic Information

Material Nylon 66

Tech Support