(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulated Displacement Butt Connector (Part Numbers)

Part Number

Configured Part Number is shown.

NDC2018A

 
Part Number
NDC2018A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

103,077 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Trusco Code 123-3367 Color Black Total Length(mm) 26
Rated Voltage 300V Electrical Wire Tying Range Nickel stranded wire(mm²) 0.5 to 0.75 Heat resistant temperature 20 to 18
Wire coating outer diameter (max) Ø2.8mm

Please check the type/dimensions/specifications of the part NDC2018A in the Insulated Displacement Butt Connector series.

Tech Support