(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Insulation Tester (Part Numbers)

Part Number

Configured Part Number is shown.

IR405511

Part Number
IR405511
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

12,517,231 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Minimum Display(MΩ) 0.05 W x D x H(mm) 152 x 40 x 92 AC Voltage(V) 600
Power Supply AA Alkaline Dry Battery (LR6) x 4 (accessory) Rated Measuring Voltage(V/MΩ) 50/100, 125/250, 250/500, 500/2000, 1000/4000 Trusco Code 835-8280

Please check the type/dimensions/specifications of the part IR405511 in the Insulation Tester series.

Tech Support