(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cable Tie 2-Piece Nylon Natural (Part Numbers)

Part Number

Configured Part Number is shown.

SST2SM

Part Number
SST2SM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,736,462 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 170 Width(mm) 4.6 Thickness(mm) 1.1
Tensile Strength(N) 222 Trusco Code 818-0434 Color Natural
Max Bundling Diameter(mm) 44

Please check the type/dimensions/specifications of the part SST2SM in the Cable Tie 2-Piece Nylon Natural series.

Tech Support