(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

1.25/1.50/2.00 mm Pitch, Cable-To-Circuit Board Receptacle Housing (Part Numbers)

1.25/1.50/2.00 mm Pitch, Cable-To-Circuit Board Receptacle Housing

CLIK-Mate cable-to-circuit board connector.
CLIK-Mate connectors are designed for use in products that require a multi-pin connector to connect more signal wires in limited space. This product uses an original concept of a tuning fork terminal that secures mating contacts with low insertion force.

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.
  • [End of Handling Information]Orders will no longer be accepted at MISUMI after the end of September 2022. There are no recommended substitutes.

Part Number

Configured Part Number is shown.

502439-0800

Part Number
502439-0800
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

19,670 IDR

25 Piece(s) 8 Day(s) or more 10

Loading...

  1. 1

Basic Information

Applicable pin/contact Male (plug) Allowable Current(A) 3 Application Cable Connection
Representative Standard UL Pitch(mm) 2.00 Mating lock Yes
Material PBT (Resin part) Color White (Resin part) Type Housing

Please check the type/dimensions/specifications of the part 502439-0800 in the 1.25/1.50/2.00 mm Pitch, Cable-To-Circuit Board Receptacle Housing series.

Tech Support