(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Color F (Plastic, Line Name Tag)【10 Pieces Per Package】 (Part Numbers)

Color F (Plastic, Line Name Tag)

[Features]
· Can be used for marking circuits on a distribution board / control panel and for all other marking applications.
· KFP-4570HLW can have the destination printed on it.
·
*indicates that the product is available in white and four other colors. (When ordering a colored version, specify the color by replacing "W" with "R" for red, 'B" for blue, "Y" for yellow or "G" for green, in the part number. )

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KFP-4570HLW

 
Part Number
KFP-4570HLW
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

261,385 IDR

10 Pieces Per Package

1 Pack(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product type Square type Size(mm) 45 × 70

Please check the type/dimensions/specifications of the part KFP-4570HLW in the Color F (Plastic, Line Name Tag) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)