(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Earth Leakage Circuit Breakers (ELCB) NV-CSA Series (Part Numbers)

Earth Leakage Circuit Breakers (ELCB) NV-CSA Series

Mitsubishi low-voltage circuit breaker contributing to the future creation of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage breakers that meet the needs of the market for over half a century.
Including WS-V series equipped with the latest breaker technology. Various product ranges are available to meet the needs of the distribution board and machinery market.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NV50-CSA 2P 15A 100-200V 30MA
NV50-CSA 2P 50A 100-200V 30MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRated Current
(A)

-

1 Piece(s) Quote 15

-

1 Piece(s) Quote 50

Loading...

  1. 1

Basic Information

Ampere frame AF 50AF Rated block capacity AC 100 V(kA) 2.5 Rated block capacity AC 200 V(kA) 2.5
Number of Poles 2 Rated Operating Voltage(V) AC100-200 rate sensitivity current(mA) 30
Mounting Method DIN/Screw retention Representative Standard PSE Dimension height(mm) 96
Dimension width(mm) 67.5 Dimension depth(mm) 67 Connection Method Surface form

Tech Support