(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Earth Leakage Circuit Breaker NV-S Class (General Purpose Model) Compatible With High Harmonics And Surges NV125-SVF (Part Numbers)

Earth Leakage Circuit Breaker NV-S Class (General Purpose Model) Compatible With High Harmonics And Surges NV125-SVF

Mitsubishi low-voltage breaker contributing to building the future of electrical equipment.
Mitsubishi no-fuse breakers and earth leakage circuit breakers, meeting the needs of the market for over half a century.
Including the new WS-V series equipped with the latest breaker technology, various product ranges are available that address the needs of both the power distribution market and machinery market.

PDF

Part Number

Configured Part Number is shown.

NV125-SVF 3P 100A 100-440V 30MA

 
Part Number
NV125-SVF 3P 100A 100-440V 30MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,413,670 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Ampere frame AF 100AF Rated block capacity AC 100 V(kA) 50 Rated block capacity AC 200 V(kA) 50
Rated block capacity AC 400 V(kA) 25 Number of Poles 3 Rated Operating Voltage(V) AC100-440
Rated Current(A) 100 rate sensitivity current(mA) 30 Mounting Method DIN/Screw retention
Representative Standard PSE Dimension height(mm) 130 Dimension width(mm) 75
Dimension depth(mm) 90 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface form
Type General-Purpose product Specifications Harmonic / surge compatible type

Please check the type/dimensions/specifications of the part NV125-SVF 3P 100A 100-440V 30MA in the Earth Leakage Circuit Breaker NV-S Class (General Purpose Model) Compatible With High Harmonics And Surges NV125-SVF series.

Tech Support