(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

2BAY Duplicator With Error Skipping (Part Numbers)

2BAY Duplicator With Error Skipping

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· The LGB-2BDPU3ES is a 2-bay stand-type duplicator case for hard disks and SSDs that can copy an entire hard disk without needing a PC. This error-skipping model can copy even hard disks with bad sectors. It also supports the high-speed SATA III interface which enables copying at up to 440 MB/s (theoretical value). The 2.5-inch plug comes with a cover to prevent dust from getting into the connector when the unit is not in use.

[Product specifications]
· This 2-bay stand-type duplicator case for hard disks and SSDs can copy an entire hard disk without needing a PC.
· The error-skipping function lets you copy even hard disks with bad sectors. Copying of large-capacity hard disks of up to 10 TB is supported.
· It lets you easily duplicate a hard disk by simply inserting it into the bay and pressing the CLONE button on the front. It also supports the SATA 3 interface which enables high-speed copying at up to 440 MB/s.
· The 2.5-inch plug comes with a cover to prevent dust from getting into the connector when the unit is not in use.
· Clearly visible LEDs at the front of the unit indicate the duplication progress, allowing you to track the state of progress at all times.
· It also supports 2.5-inch SATA SSDs and hard disk drives as well as 3.5-inch SATA hard disk drives, allowing you to select from an extensive range of devices.
· Thanks to its USB 3.0 ports, if the need arises you can use it as a large-capacity 2-bay external hard disk by mounting up to two 10‑TB hard disk drives.
· Recording and playback is possible by establishing a USB connection to a TV or other device that supports USB recording.
· Compatible PCs: Windows PCs or Intel Mac series with USB ports
· Compatible OSs (when connected over USB 3.0): Windows 10, 8.1, 7; macOS High Sierra (10.13), Sierra (10.12); Mac OS X (10.11, 10.10, 10.9) *Compatible OSs are limited to Japanese language versions only.
· Compatible OSs (when connected over USB 2.0): Windows 10, 8.1, 7; macOS High Sierra (10.13), Sierra (10.12); Mac OS X (10.11, 10.10, 10.9) *Compatible OSs are limited to Japanese language versions only.
· Interface: USB 3.0
· Connector shape: USB 3.0 Type B × 1
· Installation orientation: horizontal
· Cooling fan: none
· Housing material (color): black
· Theft protection: none
· Input voltage: +12 V DC 3 A
· Power consumption: 36 W
· External dimensions (width × depth × height): 146 × 114 × 60 mm
· Weight: 243 g
· Warranty period: 1 year
· Regulatory compliance: RoHS directive compliant
· Included software: Logitec HDD tools
· Accessories: USB 3.0 cable × 1, AC adapter × 1, manuals × 2 (including warranty card)
· JAN code: 4580333580111

Part Number

Configured Part Number is shown.

LGB-2BDPU3ES

Part Number
LGB-2BDPU3ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

1,673,846 IDR

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Duplicator Communication Standard SATA

Please check the type/dimensions/specifications of the part LGB-2BDPU3ES in the 2BAY Duplicator With Error Skipping series.

Tech Support