(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Starters MSOD-T Series (Part Numbers)

Magnetic Starters MSOD-T Series

The small size of the electromagnetic power contactor realizes size reduction of electromagnetic opening/closing devices with a variety of ratings

PDF

Part Number

Configured Part Number is shown.

MSOD-T35 1.3A DC24V

Specifications of Mitsubishi Electromagnetic Switch (Open Type), MSOD-2XT Series (Non-Reversing), Direct Current Operation Type

Electromagnetic switch is also downsized

By downsizing the electromagnetic contactor, the electromagnetic switch can be downsized at many ratings. Miniaturization of the customer's board achieved.

Proper protection of motors with thermal relays

Suitable for protecting from motor overload and locking.

Direct current electromagnet without noise

This method directly applies the full dedicated direct current voltage to restrict the current using only the coil resistance, eliminating inrush current and stabilizing operation.

Part Number
MSOD-T35 1.3A DC24V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) Quote

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part MSOD-T35 1.3A DC24V in the Magnetic Starters MSOD-T Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)