(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Test Lead with Fuse Holder(with shielded alligator clips S at both ends)【2 Pieces Per Package】 (Part Numbers)

Test Lead with Fuse Holder(with shielded alligator clips S at both ends)

[Features]
· Cable processing not required.
· Wiring identification is easy.
· Fuse holder is attached to the red lead wire.
· With 1A fuse 2 pcs.
[Applications]
· For temporary wiring, molds, and teaching materials and other tests.
· Optimal for electrification (conduction) checks, etc.
· For electrical handling related manufacturers, and school teaching materials.

  • STOCK

Part Number

Configured Part Number is shown.

TLA-15

Part Number
TLA-15
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

286,154 IDR

2 Pieces Per Package

1 Pack(s) 1 Day(s) 10

Loading...

  1. 1

Basic Information

Classification Coaxial test lead Length (L)(mm) 500 Lead wire (SQ) 0.3
JAN Code 4523956100151 Trusco Code 437-0953 Note Both ends: Shield clip S, Terminal treatment: With shield clip M on both ends
Packaged content and set content Package Contents: One Red And One Black

Please check the type/dimensions/specifications of the part TLA-15 in the Test Lead with Fuse Holder(with shielded alligator clips S at both ends) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)