(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Terminal Relay RS16 (Part Numbers)

Terminal Relay RS16

Smallest width 16-point terminal relay in the industry

[Features]
· Industry's smallest 110 mm width.
· Small external dimensions of 110 mm width × 52 mm depth × 37 mm height.
· In particular, the width is the smallest in the industry (as of September, 1997).
· Uses push-set terminal for easy screw tightening.
· Push-set terminal used in terminal part, so screw tightening work is reduced and there is no screw loss.
· LED operating display makes confirming operation ONOFF status easy.
· The 1:1 relay to display LED positioning means operation ON/OFF status can be seen at a glance.
· Equipped with input and output.
· With surge absorbing diode.
· Terminal cover for device no. that can be labelled is standard equipped.
· Built-in relay extracting tool.
· For both DIN rail mounting, and surface screw mounting.

Part Number

Configured Part Number is shown.

Part Number
RS16-DE04
RS16E-DE04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI/O DIV

2,271,500 IDR

1 Piece(s) 14 Day(s) 10Output

2,461,100 IDR

1 Piece(s) Quote -Input

Loading...

  1. 1

Basic Information

Output Specification DC Coil rated voltage(V) DC24 COM wire processing NPN compatible
Number of Poles 16-pole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)