(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

ø22/ø25 Control Unit, Transformer Unit (Part Numbers)

ø22/ø25 Control Unit, Transformer Unit

[Features]
· For protecting illuminated push button / selector switches (compatible load).
· LSTD-6 (AC/DC 6 V) or LS-6 (6.3 V 1 W bulb).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HW-T16
HW-T26
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFeatures

160,276 IDR

1 Piece(s) 8 Day(s) or more 10For AC100/110 V

138,420 IDR

1 Piece(s) 8 Day(s) or more 10For AC200/220V

Loading...

  1. 1

Basic Information

Application Switch (Option, Others) Specifications For illuminated pushbutton switch/illuminated selector switch/pilot light Note Applicable load: LSTD-6 (6 VAC/DC) or LS-6 (6.3 V/1W bulb)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)