(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Magnetic Contactors SLD-N Series (Part Numbers)

Magnetic Contactors SLD-N Series

Magnetic Contactors SLD-N Series
Magnetic contactors are electromechanical switches that are used to control high-power electrical circuits
[Feature]
● Type : Non-Reversing with Mechanically Latched Type
● Frame Size : N125, N220, N400, N600 and N800
● Auxiliary Contact : 1a2b
● Supply operation coil(V) : 24, 48, 100, 125 and 200 VDC
[Application]
They are used in industrial and commercial applications to switch high-power circuits.

PDF

Part Number

Configured Part Number is shown.

SLD-N800 MC-DC200V MT-DC200V

 
Part Number
SLD-N800 MC-DC200V MT-DC200V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Operating Method Irreversible type Number of Poles 3 Auxiliary Contact 1a2b
Dimension length(mm) 290 Dimension width(mm) 392 Dimension thickness(mm) 235
Specifications Machine Latch System (DC Operation) Frame Size N800 Finger protection/terminal cover NA
Supply operation coil(V) DC200 Tripping operation coils(V) DC200 Rated current used Resistance load (AC-1) 200 V(A) 800
Rated current used Resistance load (AC-1) 400V(A) 800

Please check the type/dimensions/specifications of the part SLD-N800 MC-DC200V MT-DC200V in the Magnetic Contactors SLD-N Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)