(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LF1A Type LED Lighting Unit (Part Numbers)

LF1A Type LED Lighting Unit

Features a thin profile made possible by the use of an LED module and highly efficient heat dissipation technology.

[Features]
· Energy saving with approximately 1/3 the power consumption of fluorescent lighting.
· Boasts a long service life of about 40,000 maintenance-free hours.
· Radiates low levels of heat thanks to the use of an LED module and highly efficient heat dissipation technology.
· Features a slim profile of 22 mm thin that is attachable in narrow spaces such as inside machinery and between devices.
· A total of four light colors: white, incandescent, yellow, and red.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LF1A-A1-2SHY8
LF1A-A1-2THWW6
LF1A-B1-2THWW6
LF1A-D1-2SHY8
LF1A-D1-2THWW6
LF1A-D1-2TLWW6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLED color Illuminance
(lx)
Dimension length
(mm)
LED array

4,281,912 IDR

1 Piece(s) 8 Day(s) or more 10Yellow1301203 lights x 2 row

4,281,912 IDR

1 Piece(s) 8 Day(s) or more 10[White] White1901203 lights x 2 row

6,711,546 IDR

1 Piece(s) 8 Day(s) or more 10[White] White3801806 lights x 2 row

10,609,160 IDR

1 Piece(s) 9 Day(s) or more 10Yellow52030012 lights x 2 row

10,503,524 IDR

1 Piece(s) 8 Day(s) or more 10[White] White76030012 lights x 2 row

10,503,524 IDR

1 Piece(s) 8 Day(s) or more 10Light Bulb Color52030012 lights x 2 row

Loading...

  1. 1

Basic Information

Shape Flat Input Voltage DC24V Protection Grade IP40
Representative Standard CE / UL / CUL / CSA Dimension width(mm) 55 Dimension thickness(mm) 22
Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)