(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SE / Stainless-Steel Independent Control Panel Cabinet (Draining, with Waterproof/Dustproof Sealing) (Part Numbers)

SE / Stainless-Steel Independent Control Panel Cabinet (Draining, with Waterproof/Dustproof Sealing)

SE series uses a flat, lockable, stainless steel waterproof handle.

[Features]
· Uses a flat, lockable, stainless steel waterproof handle.
· Stainless steel (SUS 304) is used as a material.
· Weld nuts are attached to the back surface of the door and the side surface of the body, making machine installation easy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SE35-1019

Part Number
SE35-1019
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

129,805,963 IDR

1 Piece(s) 9 Day(s) or more 10

Loading...

  1. 1

Basic Information

Dimension width W(mm) 1000 Dimension vertical H(mm) 1900 Dimension depth D(mm) 350
Material Iron Protection function (environmentally resistant) IP4X Intermediate plate Iron circuit board
Installation Outdoors Color Hairline finish (no paint) Door model Both doors
IP supplementary information NA Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)