(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

L-Shaped Hole Mount【100 Pieces Per Package】 (Part Numbers)

L-Shaped Hole Mount

Product that secures bundles with a hole and through-hole mechanism.

[Features]
· Enables passing bundled wires through ⌀22 mm or larger holes while securing bundled wires separated from the wall surface.
· Screws are used as the mounting method.

PDF

Part Number

Configured Part Number is shown.

LHMS-S6-C

 
Part Number
LHMS-S6-C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,445,539 IDR

100 Pieces Per Package

1 Pack(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Material Nylon Overall Length(mm) 27.5 Width(mm) 19.1
Used Zip tie width(mm) 2.3 to 4.8 Color Natural Operating Environment Indoor
Mounting/fixing method M3 Mounting hole diameter(φ・mm) 3.6 Material Nylon 66

Please check the type/dimensions/specifications of the part LHMS-S6-C in the L-Shaped Hole Mount series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)