(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cushion Sleeve (Part Numbers)

Cushion Sleeve

Cushion sleeve reduces damage to objects from contact with stainless steel.

[Features]
· Design that prevents injury to people and damage to objects by passing a stainless steel band through the cushion sleeve.
· Provides insulation material for protection of cables, etc. resulting in more reliable binding.
· Superior ultraviolet light resistance and oil resistance of the neoprene synthetic rubber enables both indoor and outdoor use.

PDF

Part Number

Configured Part Number is shown.

PCSSH-B-CR

 
Part Number
PCSSH-B-CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

13,652,714 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Color Black Material Neoprene synthetic rubber Overall Length(mm) 30000
Representative Standard CE Used band width(mm) 12.7, 15.9

Please check the type/dimensions/specifications of the part PCSSH-B-CR in the Cushion Sleeve series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)