(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Pressure Coupling, Whitworth Thread x Straight Screw (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TB161
TB162
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection size Inner diameter d Trusco code Weight
(g)

2,002,154 IDR

1 Piece(s) Quote W22-14 (right) x G3/86434-5355220

2,131,385 IDR

1 Piece(s) 12 Day(s) W22-14 (right) x G1/28434-5363260

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 20 Operating Temperature Range(°C) -10::75 L(mm) 62
Screw length I(mm) 10 Working fluid(mm) Nitrogen, Oxygen, Argon, air, etc. Use Joint for high pressure gas
Material details Brass

Tech Support