(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

High Pressure Coupling, Whitworth Thread (different diameter), Male X Male Connection Type (Part Numbers)

Part Number

Configured Part Number is shown.

Part Number
TB7
TB8
TB9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection size L
(mm)
Trusco code Weight
(g)

710,462 IDR

1 Piece(s) 12 Day(s) W22-14 (right) x R1/435434-565770

775,077 IDR

1 Piece(s) 12 Day(s) W22-14 (right) x R3/840434-570385

775,077 IDR

1 Piece(s) 12 Day(s) W22-14 (right) x R1/240434-577195

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 20 Operating Temperature Range(°C) -10::75 Working fluid(mm) Nitrogen, Oxygen, Argon, air, etc.
Use Joint for high pressure gas Material details Brass

Tech Support