(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Earth Clamp (Part Numbers)

Part Number

Configured Part Number is shown.

MODEL4200

Part Number
MODEL4200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

31,395,385 IDR

1 Piece(s) 20 Day(s)

Loading...

  1. 1

Basic Information

Width(mm) 120 Depth(mm) 54 Height(mm) 246
Grounding resistance(Ω) 20/200/1200 AC Current(A) 100m/1000m/10/30 Power Supply AA dry battery(R6P) x 4(included)
Maximum Measured Conductor Diameter(mm) 33 Trusco Code 838-4980 Weight(g) 780

Please check the type/dimensions/specifications of the part MODEL4200 in the Earth Clamp series.

Tech Support