(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Zero Spill Coupler (Plug) (Part Numbers)

Part Number

Configured Part Number is shown.

ZEL-3P

 
Part Number
ZEL-3P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

283,077 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604) Applicable Fluids Water / Air / Oil / Chemical / Inert Gases / Gas for blowing equipments
Structure of Valve Double passages opening closing type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::3.5 Types of connection screw R Nominal of Thread 3/8
Withstanding Pressure(MPa) 5.3 Trusco code 778-1172 Weight(g) 67

Please check the type/dimensions/specifications of the part ZEL-3P in the Zero Spill Coupler (Plug) series.

Tech Support