(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Molding Die Cupla (for Internal Screw Mounting), PML type (Part Numbers)

Part Number

Configured Part Number is shown.

K-02PML

 
Part Number
K-02PML
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

100,000 IDR

1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604) Applicable Fluids Water / Oil
Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::1 Types of connection screw Rc
Nominal of Thread 1/4 Withstanding Pressure(MPa) 1.5 Trusco code 169-2275
Weight(g) 53

Please check the type/dimensions/specifications of the part K-02PML in the Molding Die Cupla (for Internal Screw Mounting), PML type series.

Tech Support