(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Micro Cupla, SHB Type (Part Numbers)

Part Number

Configured Part Number is shown.

MC-04SHB

 
Part Number
MC-04SHB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

310,769 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Socket (female) Body Material Brass(C3604) Applicable Fluids Water / Air
Structure of Valve Single Passage Opening Closing Type Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::1 Mating Tube Inner Diameter(mm) 4 Material Details Brass (plating treatment)
Withstanding Pressure(MPa) 1.5 Trusco code 113-3080 Weight(g) 11.5

Please check the type/dimensions/specifications of the part MC-04SHB in the Micro Cupla, SHB Type series.

Tech Support