(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hot Water Cupla HW Type, Plug, Male Thread (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
HW-2P-M
HW-3P-M
HW-4P-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread Overall length
(mm)
Weight
(g)

438,462 IDR

1 Piece(s) 1 Day(s) 1/44441

621,538 IDR

1 Piece(s) 1 Day(s) 3/85171

1,015,385 IDR

1 Piece(s) 1 Day(s) 1/262149

Loading...

  1. 1

Basic Information

Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604) Seal Material Fluoro Rubber (FKM)
Operating Temperature Range(°C) -20::180 Operating Pressure Range(MPa) 0::2 Types of connection screw Rc
Material Details Brass (Nickel Plated)

Tech Support