(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Hi-Cupla Ace, HA-T Type (Part Numbers)

Part Number

Configured Part Number is shown.

HA-T

 
Part Number
HA-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

713,846 IDR

1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Body Material Engineered Plastic (PBT, POM) Applicable Fluids Water / Air Structure of Valve Single Passage Opening Closing Type
Seal Material Nitrile Rubber (NBR) Operating Temperature Range(°C) -20::60 Operating Pressure Range(MPa) 0::1
Withstanding Pressure(MPa) 1.5 Trusco code 169-9067 Weight(g) 73

Please check the type/dimensions/specifications of the part HA-T in the Hi-Cupla Ace, HA-T Type series.

Tech Support